Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL H-W
Bill of material
BALLUFF BTL5-A11-M0025-H-S32
TC
Product identifier
BTL5-A11-M0025-H-S32
PX
Product view
45123_00
SW
Interface
S
Power supply
COD
Coding
AUF
Resolution
REGELTAUGLICH
Suitable for loop feedback / real-time
US
Transmission speed
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
GT
Thread type
mm
SA
Connection type
POS
Position sensor
SK
Software/ Input-configuration
RENDER
Render
W
Weight
1.0 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices