Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BML SL1
Bill of material
BALLUFF BML SL1-ALZ0-U1ZZ-AU1L-S284
BC
Order code
BML06HC
TC
Product identifier
BML SL1-ALZ0-U1ZZ-AU1L-S284
PX
Product view
55482_01
TECH
Tech. Details
Tech. Detail
SG
Style / housing geometry (W x H x L)
L1 = 16 × 18.6 × 54.6 mm
A
SW
Interface
DF
Data format
AS
Additional signal
SYS
Resolution
OV
Operating voltage
SV
Electrical connection
LENGTH
Length of cable
cm
OPTION
with / without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
IODD
IO Device Description
DRF_929235_02_000
RENDER
Render
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices