Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
Company
Balluff
Description
Radar Imaging
Bill of material
BALLUFF BRS I-LI-MA-010GA-000
VERF
Availability
Available
BC
Order code
BRS0001
TC
Product identifier
BRS I-LI-MA-010GA-000
PX
Product view
7200267282_AB
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
4.950 Kg
TRAFFIC
Customs number
85261000
DESCRIPT
Description
Principle of operation = Radar, Interface = Gigabit Ethernet (GigE Vision) 2x Analog, voltage, Connector 01, style = RJ45, Approval/Conformity = WEEE, CE, IP rating = IP20, Housing material = PUR, PX 331, Housing material = Plastic
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices