{balluff/matrix_vision/accessories/optics.prj},{NB=BALLUFF MV-O0414-1M-KO},{ST=AK},{BC=},{TC=MV-O0414-1M-KO},{AB=MV-O0414-1M-KO},{PV=PV3275868},{PX=7200013455_AA},{PXX=7200013455},{TYPE=mv-oxxyy-1M-KO},{A=C-Mount Objektive},{PWEB=yes},{RENDER=20220707_Objectives_MV},{ICON=7200013455.bmp},{EDZ=},{W=0.063},{TRAFFIC=},{LE=38.000},{HE=31.000},{DESCRIPT=Lens, C-mount 3.5mm focal length, F1.4, sensor size up to 1/2\", 1.5 Mpixels, MOD 0.2m, with lock screws for focus / iris, BFL 8.89mm, distortion -28%, angle of view H:103° V:76° D:132°},{DESCRIPTION_LONG=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 2