{balluff/sensortechnik/micropulse/zuberhor/befestigungsmaterial/btl_pf_klammern.prj},{NB=BALLUFF BTL6-A-MF07-A-PF/M5},{ST=AK},{BC=BAM01N3},{TC=BTL6-A-MF07-A-PF/M5},{AB=BTL6-A-MF07-A-PF/M5},{PV=PV148475},{PX=56744_00},{PWEB=yes},{RENDER=20180702_BAM_Herczeg_Catalog},{EDZ=},{L1=50},{L2=68},{L3=26},{L4=29},{L5=27.50},{H=13},{H1=6.25},{H2=4},{H3=3},{H4=12.20},{D=7.30},{D1=11},{R1=1},{R2=0.3},{CH=1.50},{W=0.044},{TRAFFIC=90319000},{AAQ326=http://www.balluff.com/en/de/productfinder/?geo=/variant/PV148475},{ECLASS10_1=27-27-37-01},{DESCRIPT=Principle of operation = Mounting clamp BTL, Material = Aluminium Anodized, Mounting part = 2x cylinder head screw ISO 4762 M5x25},{DESCRIPTION_LONG=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 2