Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
Company
Balluff
Description
Memory Modules
Bill of material
BALLUFF BNI IOL-910-002-K060
VERF
Availability
no more available
BC
Order code
BNI00AM
TC
Product identifier
BNI IOL-910-002-K060
PX
Product view
54537_00
IEC
Protection degree
IP67
TECH
Tech. Details
ICON
EDZ
BAL.BNI00AM
W
Weight
0.028 Kg
TRAFFIC
Customs number
85176200
WEBINC
Product group
I/O-Link memory module
DESCRIPT
Description
Principle of operation = Memory module, Interface = IO-Link 1.1, Operating voltage Ub = 18...30.2 VDC, Connection = M12x1-Male, 4-pin, A-coded, Cable length L = 0.3 m, Data storage = 14*64 Bytes, IO-Link function = Remote memory module for operating data, Housing material = PP, Dimension = 16 x 8 x 34 mm, Ambient temperature = -25...70 °C, IP rating = IP67, when threaded in, Transfer rate = COM2 (38.4 kBaud), Cycle time min. = 2.0 ms
CAE
EPlan
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices