User Profile Desktop
Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 42
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Balluff
Description
Linear positioning
Bill of material
BALLUFF BIP LD2-T133-03-S75
VERF
Availability
Available
u
BSU
Operating voltage Ub
18...30 VDC
u
MEASRAN
Measuring range
0...133 mm
u
BC
Order code
BIP001F
u
AB
Product identifier
BIP LD2-T133-03-S75
u
PX
Product view
55625_00
u
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BAL.BIP001F
u
IODD
IO Device Description
DRF_933778_01_000
u
BG
Dimensions
149.5 x 21 x 22 mm
u
ANS
Connection
Connector, M8x1-Male, 4-pole
u
GW
Housing material
PBT
u
SN
Interface
IO-Link
u
ZUL
Approval/Conformity
CE;cURus;EAC;WEEE
u
SORT
Special application areas
IO-Link.
u
TASK
Tasks
Detection: Object.End position.Small part.Inspect: Position.Completeness.Measure: Distance/path.
u
WEIGHT
Weight
103
u
TRAFFIC
Customs number
90318020
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices