{balluff/safety/schalter_und_zuhaltungen/schalter_und_zuhaltungen_asmtab.prj},{NB=BALLUFF BID F101-2M1M3-M02AZ0-S115},{BC=BID0004},{L=MIN},{W=1.017},{BAA038=0},{BAD849=197.7},{BAD823=40.0},{BAA039=40},{BAD856=47.5},{AAC962=MIN},{AAC965=MIN},{ST=BE},{TC=BID F101-2M1M3-M02AZ0-S115},{AB=BID F101-2M1M3-M02AZ0-S115},{PV=PV176100},{PX=53756_00},{ICON=53756_00.bmp},{AB1=BID_F101-2M1M3-M02AZ0-S115},{PWEB=yes},{RENDER=Safety_renderpng},{EDZ=BAL.BID0004},{TRAFFIC=85365080},{BG=40 x 197.7 x 47.5 mm},{ANFAHR=seitlich + oben},{ANS=Steckverbinder, M12x1-Stecker, 8-polig},{FLUENT=nein},{GW=Aluminium},{LEBDAM=1 Mio. Schaltspiele},{SF=},{IEC=IP65},{OPPRIN=mechanisch - Kraft, Kontakt},{LOCKPRIN=ja, Federkraft (Ruhestrom)},{ZUL=CE;TÜV NRTL;TÜV;RoHS;WEEE},{SORT=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Productos disponibles: 8