Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
Company
Balluff
Description
Communication Adapters and Signal Converters
Bill of material
BALLUFF BOS S-M02
VERF
Availability
no more available
BC
Order code
BAE002L
TC
Product identifier
BOS S-M02
PX
Product view
46793_00
TECH
Tech. Details
Tech. Detail
ICON
46793_00.bmp
EDZ
W
Weight
0.032
Kg
TRAFFIC
Customs number
85437090
WEBINC
Product group
Signal converter
DESCRIPT
Description
Function = Frequency monitor up to 1 kHz, Switching amplifier up to 400 mA, Operating voltage Ub = 10...30 VDC, Digital inputs = NPN, Connection = Connector, M12x1, Connection for sensor = M12x1-Female, 4-pin, Housing material = PBT PA, Dimension = Ø 20 x 60 mm, Ambient temperature = 0...60 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices