Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 SA402&SA407
Bill of material
BALLUFF BTL7-E170-M0100-S-SA402-K15
TC
Product identifier
BTL7-E170-M0100-S-SA402-K15
PX
Product view
54868_00
SW
Interface
E = Analog interface, current output 4 to 20 mA
V
Supply voltage
1 = 20…28 V DC
KC
Output gradient
70 = falling (E_70 = 20 to 4 mA)
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
BAU
Construction
S = rod version
SA
Special version
EA
Electrical connection
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices