Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 redundant Analog-Digital - Rod Redundant
Bill of material
BALLUFF BTL7-A504-M0025-TB2-S32
TC
Product identifier
BTL7-A504-M0025-TB2-S32
SW
Interface
COD
Coding
5 = 10 bis 30 V DC
AUS
Output signal
NENN
Standard nominal length
STV
Rod Style
SA
Connection type
POS
Position sensor
RENDER
Render
W
Weight
2.2 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices