Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 K NEX
Bill of material
BALLUFF BTL7-A510-M0025-K-NEX-SR32
TC
Product identifier
BTL7-A510-M0025-K-NEX-SR32
SW
Interface
V
Supply voltage
KC
Output characteristic curve
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
STV
Rod Style
VAR
Variant
SA
Connection type
POS
Position sensor
W
Weight
1.0 Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
IODD
IO Device Description
DESCRIPT
Description
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices