Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
Company
Balluff
Description
BTL7-K
Bill of material
BALLUFF BTL7-A510-M0025-K-SR32
TC
Product identifier
BTL7-A510-M0025-K-SR32
SW
Interface
A = Analog interface, voltage output 0...10 V
G = Analog interface, voltage output -10 ... 10 V
C = Analog interface, current output 0 ... 20 mA
E = Analog interface, current output 4 ... 20 mA
V
Supply voltage
5 = 10…30 V DC
KC
Output characteristic curve
rising and falling
NENN
Standard nominal length
mm
STV
Rod Style
Flange with 6 holes, O-ring, rod diameter 10.2 mm
Flange with 6 holes, O-ring, rod diameter 8 mm
SA
Connection type
8-pin, M16 plug per IEC 130-9
8-pin, M12 plug
Cable 2 m (PUR)
Cable 5 m (PUR)
Cable 10 m (PUR)
Cable 15 m (PUR)
Cable 20 m (PUR)
Cable 25 m (PUR)
Cable 50 m (PUR)
Cable 100 m (PUR)
Cable 2 m (PTFE)
Cable, 5 m (PTFE)
Cable 10 m (PTFE)
Cable 15 m (PTFE)
Cable 20 m (PTFE)
Cable 25 m (PTFE)
Cable 50 m (PTFE)
Cable 100 m (PTFE)
POS
Position sensor
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
W
Weight
1.0 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation

Location of catalog vendor
Select a country to see the local offices