Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL5 DEX
Bill of material
BALLUFF BTL5-A11-M0025-B-DEXA-KA02
TC
Product identifier
BTL5-A11-M0025-B-DEXA-KA02
PX
0035a
SW
Transducer interface
VGS
Supply voltage
AUS
Output signal
GEH
Housing Type
-
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
GT
Thread type
POS
Position sensor
AP
Number of magnets
US
Transmission speed
ST
Rod end
SA
Connection type
COD
Coding
SYS
resolution of system
IRG
Interrogation
RRC
Recirculation
REG
Suitable for loop feedback / real-time
A
0.0 mm
B
0.0 mm
C
0.0 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices