{balluff/sensortechnik/magnetfeld/bmp_02_asmtab.prj},{NB=BALLUFF BMP 02-ZPZPP22A-0022-06-P00,3},{IA=Z},{II=P = IO-Link interface - Parameterization (SIO mode) and signal output},{SO=PP},{OC=2},{SON=2 = 2 Switching outputs},{SC=A = Start/end point via teach-in},{MR=0022 = 22 mm},{FT=06},{CT=Cable/Wire},{CC=P = Polyurethane (PUR)},{CL=00,3},{C=-},{PPATH=bmp_02_parts/bmp_02_asmtpl.prj},{RENDER=},{IODD=},{MANUALDE=},{MANUALEN=},{W=MIN},{DESCRIPTION_LONG=},{DESCRIPTION_SHORT=},{DESCRIPT=},{EDZ=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 1