Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BML BM2
Bill of material
BALLUFF BML BM2-N1A1-BQ04-QR25: 5 V DC
TC
Product identifier
BML BM2-N1A1-BQ04-QR25: 5 V DC
PC
Pole width/coding
A
Application
O
Orientation
SS
Interface
D
Data format
MF
Minimum edge distance
ZS
Additional signal
AS
Resolution
BS
Operating voltage:
5: 5 V DC
PX
Product view
7200073156_AB
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
CAE
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices