User Profile Desktop
Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 730
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M30BBM2-NPM20C-S04G
VERF
Availability
Available
u
BC
Order code
BCS004N
u
AB
Product identifier
BCS M30BBM2-NPM20C-S04G
u
PX
Product view
44675_00
u
TECH
Tech. Details
Tech. Detail
ICON
EDZ
u
IODD
IO Device Description
u
BG
Dimensions
Ø 30 x 87 mm
u
SORT
Special application areas
u
GW
Housing material
PBT
u
RW
Range
1...20 mm
u
AN
Connection type
Connector
u
EIN
Installation
for flush mounting
u
RH
with/without Frame-Holder
TASK
Tasks
Detection: Object.Measure: Level.
u
BFORM
Style
M30x1.5
u
BSU
Operating voltage Ub
10...35 VDC
u
SF
Switching function
Normally open/Normally closed
u
SN
Interface
NPN
u
IEC
Protection degree
IP66
u
UT
Ambient temperature
-30...70 °C
u
ZUL
Approval/Conformity
CE;cULus;WEEE
u
WEBINC
Product family
Sensors for object detection
u
WEIGHT
Weight
70
u
TRAFFIC
Customs number
85365019
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices