{balluff/sensortechnik/drucksensoren/drucksensoren.prj},{NB=BALLUFF BSP B002-IV003-A01A0B-S4},{BC=BSP007R},{W=0.308},{BAD900=200},{AAS160=-40},{AAS155=85},{ST=IN},{TC=BSP B002-IV003-A01A0B-S4},{AB=BSP B002-IV003-A01A0B-S4},{AB1=BSP_B002-IV003-A01A0B-S4},{PV=PV147127},{PX=49748_01},{PXX=49748},{PWEB=yes},{ICON=49748_01.bmp},{RENDER=},{PPATH=drucksensoren_mit_display_asmtpl.prj},{EDZ=},{PRO=G 1/2\" (DIN 3852) frontbündig},{ANS=Steckverbinder, M12x1-Stecker, 4-polig},{GW=Edelstahl (1.4301)},{MEASRAN=0...2 bar},{SN=Analog, Spannung;NPN},{IEC=IP67},{PRESOVER=10 bar},{ZUL=CE;cULus;EAC;WEEE},{SORT=Condition Monitoring. Extreme Temperaturen. Vakuum.},{WEBINC=Frontbündige Drucksensoren},{TASK=Messen: Druck.},{ROTATION1=0},{ROTATION2=0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 674