{balluff/identification/datentrager_asmtab.prj},{NB=BALLUFF BIS M-132-10/L-HT},{BC=BIS00YA},{W=0.001},{AAC895=MIN},{BAA020=MIN},{BAF016=MIN},{BAB577=MIN},{HEIGHT=MIN},{ST=AK},{TC=BIS M-132-10/L-HT},{AB=BIS M-132-10/L-HT},{AB1=BIS_M-132-10/L-HT},{PV=PV151748},{PX=49988_04},{PXX=49988},{PWEB=yes},{ICON=49988_04.bmp},{RENDER=20181029_BIS_Traub},{PPATH=bis_m/bis_m_datentraeger_asmtpl.prj},{EDZ=},{BG=Ø 24.9 x 4.8 mm},{SP=736 Byte},{AF=rund},{EIN=metallfrei (Freizone)},{GW=PPS},{TRAFFIC=85235910},{SPE=},{GF=Hardtag, rund, high temperature},{PG=HF (13.56 MHz)},{SPT=EEPROM},{SPTID=},{SPU=4 Byte},{SORT=Extreme Temperaturen. Hygiene und Washdown.},{ZUL=CE;Ecolab;EAC;WEEE},{IEC=IP68;IPx9K},{BAF634=},{AAQ326=},{BAG975=},{BAE491=},{ECLASS10_1=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Productos disponibles: 315