{balluff/industrialle_netzwerktechnik/edge_gateways.prj},{NB=BALLUFF BNI EGW-566-002-K082},{ST=BE},{BC=BNI00FJ},{TC=BNI EGW-566-002-K082},{AB=BNI EGW-566-002-K082},{AB1=BNI_EGW-566-002-K082},{PV=PV11556088},{PX=58494_00},{PXX=58494},{PWEB=yes},{ICON=58494.bmp},{RENDER=20201207_Datenbox_GrImage},{EDZ=},{W=0.332},{TRAFFIC=},{DESCRIPT=Product Group = Edge Gateway, Dimension = 70 x 49.8 x 150 mm, Interface 01 = IO-Link, Ports, number = 1, Inputs, number = 1, IP rating = IP54, in battery-mode power supply connector must be covered},{DESCRIPTION_LONG=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1