Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
Company
Balluff
Description
BIR 01 Standard
Bill of material
BALLUFF BIR 01-0100-K15ALA-000S92
BC
Order code
TC
Product identifier
BIR 01-0100-K15ALA-000S92
PX
Product view
7200096556_AA
GEH
Housing type
01 = Standard housing (ALU with PBT-GF30)
SW
Interface
A = Analog
L = IO-Link interface
S = SSI-Interface
CF
Configuration interface
L = IO-Link
NENN
Standard nominal length
100.000
200.000
300.000
400.000
500.000
600.000
mm
HUBST
0
mm
WINKEL
0
°
WINKEL2
0
°
AG
Output
A = Voltage output 0...10 V
E = Current output 4...20 mA
SWO
Interface option
-
POS
Position encoder, not included
Without position sensor
BAM TG-IR-036-A
BAM TG-IR-036-B
BAM TG-IR-037-A
BAM TG-IR-037-B
MC
Mounting bracket, not included
Without mounting clamps
BAM MC-TL-048-PF-1
BAM MC-IR-060-B10-1
SA
Electrical connection
000S92 = 5-pin, M12 plug
EDZ
W
Weight
0.00 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation

Location of catalog vendor
Select a country to see the local offices