User Profile Desktop
Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1730
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Balluff
VERF
Availability
Available
u
BC
Order code
BOS00H7
u
AB
Product identifier
BOS 18K-PS-1LOC-E5-C-S4
u
PX
Product view
43979_00
u
ROT
Rotation
TECH
Tech. Details
Tech. Detail
ICON
EDZ
u
IODD
IO Device Description
u
SENSTO
Principle of optical operation
Lichttaster
u
SN
Interface
PNP
u
SF
Switching function
Normally open (NO)
u
RW
Range
0...350 mm
u
AN
Connection type
Connector
u
LT
Light type
Laser red light
u
BG
Dimensions
Ø 18 x 83.8 mm
u
TASK
Tasks
Detection Small part;Object
u
SORT
Special application areas
u
GW
Housing material
ABS
u
BSU
Operating voltage Ub
10...30 VDC
u
OBE
Special optical feature
u
IEC
Protection degree
IP67
u
CONSTYLE
Connector design
M12x1
u
ZUL
Approval/Conformity
CE;cULus;WEEE
u
WEBINC
Product family
Diffuse and through-beam sensors;Diffuse sensor
u
WEIGHT
Weight
66
u
TRAFFIC
Customs number
90314990
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices