User Profile Desktop
Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 3151
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Balluff
VERF
Availability
Available
u
BC
Order code
BES02N5
u
AB
Product identifier
BES M08EH1-PSC20B-S04G-S
u
PX
Product view
41436_01
u
ROT
Rotation
TECH
Tech. Details
Tech. Details
ICON
EDZ
BAL.BES02N5
u
IODD
IO Device Description
u
WEBINC
Product family
Hochdruckfest;Steelface
u
TASK
Tasks
Detection End position;Object
u
SORT
Special application areas
High pressure; Narrow installation space
u
BFORM
Style
M8x1
u
AN
Connection type
Connector
u
SN
Interface
PNP
u
SF
Switching function
Normally open (NO)
u
EIN
Installation
for flush mounting
u
RW
Range/effective range
2 mm
u
DFMAX
Pressure rating max.
80 bar
u
BSU
Operating voltage Ub
10...30 VDC
u
IEC
Protection degree
IP67
u
UT
Ambient temperature
-25...70 °C
u
GW
Housing material
Stainless steel
u
BG
Dimensions
Ø 8 x 65 mm
u
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
u
WEIGHT
Weight
17
u
TRAFFIC
Customs number
85365019
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices