User Profile Desktop
Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 107
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Balluff
VERF
Availability
no more available
u
BG
Dimensions
Ø 18 x 76.5 mm
u
ANS
Connection
Cable, 7.00 m, PUR
u
EIN
Installation
non-flush
u
BC
Order code
BAW002E
u
AB
Product identifier
BAW M18MG2-UAD80F-BP07-003
u
PX
Product view
43491_00
u
TECH
Tech. Details
Tech. Detail
ICON
EDZ
u
IODD
IO Device Description
u
TASK
Tasks
Measure Distance/path
u
SORT
Special application areas
u
BSU
Operating voltage Ub
15...30 VDC
u
GW
Housing material
Brass
u
MEASRAN
Measuring range
0.25...8 mm
u
SN
Interface
Analog, voltage
u
IEC
Protection degree
IP67
u
ZUL
Approval/Conformity
CE;cULus;WEEE
u
WEIGHT
Weight
348
u
TRAFFIC
Customs number
85365019
Previews - 3D
Location of catalog vendor
Select a country to see the local offices