User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 121
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
no more available
u
SAMIN
Working range Sa min.
1.0 mm
u
SAMAX
Working range Sa max.
5.0 mm
u
BF
Housing Style
M30
u
BA
Type
Remote
u
AN
Connection
Cable
u
AE
Number of input
8
u
AA
Number of output
u
EIN
Mounting
Non embeddable
u
BC
Order code
BIC0045
u
AB
Product identifier
BIC 2I3-P2A15-M30MI2-BPX0B-050
u
PX
Product view
46717_00
u
TECH
Tech. Details
Tech. Details
ICON
EDZ
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices