User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 81
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
Available
u
BC
Order code
BAM00FW
u
AB
Product identifier
BES 18,0-KH-2S/W
u
PX
Produktansicht
47527_01
u
VER
Application
Bracket with positive stop for Sensors with thread length from 30 mm,weld-immune
u
WER
Material
CuZn nickel plated
u
A
M24x1,5
u
B
18.0
u
mm
C
20.5
u
mm
D
15.5
u
mm
E
SW30
u
F
SW30
u
G
4.0
u
mm
H
0.0
u
mm
EDZ
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices