User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 139
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
Available
u
BC
Order code
BUS0043
u
AB
Product identifier
BUS M30M1-PPC-60/600-S92K
u
ANS
Anschluss
Steckverbinder, M12x1-Stecker, 5-polig
u
RW
Reichweite
600...8000 mm
u
ZUL
Zulassung
cULus LISTED;CE;EAC
u
IEC
Enclosure Type per IEC 60529
IP67
u
GW
Gehäusematerial
Messing
u
SN
Interface
Analog, Spannung/Analog, Strom;PNP
u
SF
Switching function
NO/NC
u
PX
Product view
48914_02
u
TECH
Tech. Details
Tech. Details
ICON
EDZ
u
BG
Abmessung
Ø 65 x 116.2 mm
u
TASK
Aufgaben
Erkennen: Endlage;Objekt
u
SORT
Besondere Einsatzbereiche
u
WEIGHT
Weight
325
u
g
TRAFFIC
Customs number
90151010
Previews - 3D
Location of catalog vendor
Select a country to see the local offices