User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 481
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
Available
u
BR
Series
Standard
u
MES
Operating pressure
600
u
bar
PRO
Process connection
G 1/2"
u
SAU
Switching output
1 x PNP
u
IF
Interface
u
BC
Order code
BSP006E
u
AB
Product identifier
BSP B600-IV003-A02A0B-S4
u
PX
Product view
49748_01
u
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
EDZ
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices