User Profile Desktop
Catalog navigation
CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 466
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Balluff
VERF
Availability
Available
u
BC
Order code
BMF005C
u
AB
Product identifier
BMF 305K-PS-C-2-S4-01,5
u
PX
Product view
40867_00
u
TECH
Tech. Details
Tech. Detail
ICON
EDZ
u
IODD
IO Device Description
u
AN
Connection type
Cable with connector
u
GW
Housing material
LCP
u
BG
Dimensions
33.5 x 5 x 10.5 mm
u
TASK
Tasks
Detection End position
u
SORT
Special application areas
u
SF
Switching function
Normally open (NO)
u
SN
Interface
PNP
u
IEC
Protection degree
IP67
u
CONSTYLE
Connector design
M12x1
u
ZUL
Approval/Conformity
CE;cULus;WEEE
u
WEBINC
Product family
Cross-system variability
u
WEIGHT
Weight
52
u
TRAFFIC
Customs number
85365019
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices