User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 19
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
Available
u
BC
Order code
BAM00NA
u
AB
Product identifier
SCHLAUCHSCHELLE BMF GR. 8
u
PX
Product view
41753_00
u
D
Size
Ø 68-79 mm
u
mm
GR
Diameter
mm
ICON
EDZ
WEIGHT
Weight
21
u
g
TRAFFIC
Customs number
73269098
Previews - 3D
Location of catalog vendor
Select a country to see the local offices