User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 6
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
Available
u
BSUA
Betriebsspannung Ub DC (Ua)
10...30 V DC
u
ARB
Reichweite
0...160,00 mm
u
mm
BSIA
Betriebsspannung Ub DC (Ia)
AS
Schnittstelle
Spannung, 0...10 V, Strom, 4...20 mA
u
MES
Messgeschwindigkeit max.
5 m/s
u
AN
Anschlussart
Steckverbinder, M08x1
BG
Housing Size
15,2x 230
u
BC
Order code
BIL0004
u
AB
Product identifier
BIL ED0-P160A-01-S75
u
PX
Produktansicht
41147_00
u
TECH
Tech. Details
Tech. Details
ICON
EDZ
BAL.BIL0004
u
UT
Umgebungstemperatur
GW
Gehäusematerial
Previews - 3D
Location of catalog vendor
Select a country to see the local offices