User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 60
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
VERF
Availability
Available
u
BC
Order code
BAE00KZ
u
AB
Product identifier
BAE LX-XO-PL018-L2-S4
u
TECH
Tech. Details
PDF Datasheet
PX
Product view
50221_00
u
F
Function
Lighting BVS
u
LT
Light type
Laser red light
u
AUS
Version
Laser module, focusable
u
AN
Connection type
Connector
u
HAL
Holder
ICON
EDZ
u
WEIGHT
Weight
122
u
g
TRAFFIC
Customs number
90132000
u
Previews - 3D
Location of catalog vendor
Select a country to see the local offices